A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW ADC3910D065 ACTIVE 10-bit, two-channel, 65-MSPS ADC single clock cycle latency up to 16x decimation digital comparator Lower power and smaller package size

Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 250 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 370 Architecture Pipeline SNR (dB) 61 ENOB (Bits) 9.8 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 250 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 370 Architecture Pipeline SNR (dB) 61 ENOB (Bits) 9.8 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer No
TQFP (PAG) 64 144 mm² 12 x 12
  • Single +3.3V Supply Operation
  • Internal Sample-and-Hold
  • Internal Reference
  • Outputs 2.4V to 3.6V Compatible
  • Power Down Mode
  • Duty Cycle Stabilizer
  • Multiplexed Output Mode

Key Specifications

  • Resolution 10 Bits
  • DNL ±0.16 LSB (typ)
  • SNR (fIN = 10 MHz) 61 dB (typ)
  • SFDR (fIN = 10 MHz) 85 dB (typ)
  • Data Latency 7 Clock Cycles
  • Power Consumption
    • Operating 370 mW (typ)
    • Power Down Mode 36 mW (typ)

All trademarks are the property of their respective owners.

  • Single +3.3V Supply Operation
  • Internal Sample-and-Hold
  • Internal Reference
  • Outputs 2.4V to 3.6V Compatible
  • Power Down Mode
  • Duty Cycle Stabilizer
  • Multiplexed Output Mode

Key Specifications

  • Resolution 10 Bits
  • DNL ±0.16 LSB (typ)
  • SNR (fIN = 10 MHz) 61 dB (typ)
  • SFDR (fIN = 10 MHz) 85 dB (typ)
  • Data Latency 7 Clock Cycles
  • Power Consumption
    • Operating 370 mW (typ)
    • Power Down Mode 36 mW (typ)

All trademarks are the property of their respective owners.

The ADC10DL065 is a dual, low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 10-bit digital words at 65 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption while providing excellent dynamic performance and a 250 MHz Full Power Bandwidth. Operating on a single +3.3V power supply, the ADC10DL065 achieves 9.8 effective bits at nyquist and consumes just 370 mW at 65 MSPS, including the reference current. The Power Down feature reduces power consumption to 36 mW.

The differential inputs provide a full scale differential input swing equal to 2 times VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. The digital outputs from the two ADC's are available on a single multiplexed 10-bit bus or on separate buses. Duty cycle stabilization and output data format are selectable using a quad state function pin. The output data can be set for offset binary or two's complement.

To ease interfacing to lower voltage systems, the digital output driver power pins of the ADC10DL065 can be connected to a separate supply voltage in the range of 2.4V to the analog supply voltage. This device is available in the 64-lead TQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to ease the evaluation process.

The ADC10DL065 is a dual, low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 10-bit digital words at 65 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption while providing excellent dynamic performance and a 250 MHz Full Power Bandwidth. Operating on a single +3.3V power supply, the ADC10DL065 achieves 9.8 effective bits at nyquist and consumes just 370 mW at 65 MSPS, including the reference current. The Power Down feature reduces power consumption to 36 mW.

The differential inputs provide a full scale differential input swing equal to 2 times VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. The digital outputs from the two ADC's are available on a single multiplexed 10-bit bus or on separate buses. Duty cycle stabilization and output data format are selectable using a quad state function pin. The output data can be set for offset binary or two's complement.

To ease interfacing to lower voltage systems, the digital output driver power pins of the ADC10DL065 can be connected to a separate supply voltage in the range of 2.4V to the analog supply voltage. This device is available in the 64-lead TQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to ease the evaluation process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC10DL065 Dual 10-Bit, 65 MSPS, 3.3V, 370mW A/D Converter datasheet (Rev. B) 18 Apr 2013
User guide ADC10DL065/ADC12DL040/ADC12DL065 Instruction Manual 21 Feb 2012
Application note Understanding High-Speed Signals, Clocks, and Data Capture 18 Oct 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos