Product details

Sample rate (max) (Msps) 15 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 120 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 33 Architecture Two-Step SNR (dB) 49 ENOB (bit) 7.7 SFDR (dB) 65 Operating temperature range (°C) -40 to 75 Input buffer No
Sample rate (max) (Msps) 15 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 120 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 33 Architecture Two-Step SNR (dB) 49 ENOB (bit) 7.7 SFDR (dB) 65 Operating temperature range (°C) -40 to 75 Input buffer No
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Internal Sample-and-Hold Function
  • Single +3V Operation
  • Internal Reference Bias Resistors
  • Industry Standard Pinout

Key Specifications

  • Resolution 8 Bits
  • Maximum Sampling Frequency 15 MSPS (min)
  • THD −54 dB (typ)
  • DNL ±0.85 LSB (max)
  • ENOB at 3.58 MHz Input 7.6 Bits (typ)
  • Differential Phase 0.5 Degree (max)
  • Differential Gain 1.5% (typ)
  • Power Consumption 33 mW (typ) (excluding reference current)

All trademarks are the property of their respective owners.

  • Internal Sample-and-Hold Function
  • Single +3V Operation
  • Internal Reference Bias Resistors
  • Industry Standard Pinout

Key Specifications

  • Resolution 8 Bits
  • Maximum Sampling Frequency 15 MSPS (min)
  • THD −54 dB (typ)
  • DNL ±0.85 LSB (max)
  • ENOB at 3.58 MHz Input 7.6 Bits (typ)
  • Differential Phase 0.5 Degree (max)
  • Differential Gain 1.5% (typ)
  • Power Consumption 33 mW (typ) (excluding reference current)

All trademarks are the property of their respective owners.

The ADC1173 is a low power, 15 MSPS analog-to-digital converter that digitizes signals to 8 bits while consuming just 33 mW of power (typ). The ADC1173 uses a unique architecture that achieves 7.6 Effective Bits. Output formatting is straight binary coding.

The excellent DC and AC characteristics of this device, together with its low power consumption and +3V single supply operation, make it ideally suited for many video, imaging and communications applications, including use in portable equipment. Furthermore, the ADC1173 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC1173's reference ladder is available for connections, enabling a wide range of input possibilities.

The ADC1173 is offered in a 24-pin TSSOP package and is designed to operate over the -40°C to +75°C commercial temperature range.

The ADC1173 is a low power, 15 MSPS analog-to-digital converter that digitizes signals to 8 bits while consuming just 33 mW of power (typ). The ADC1173 uses a unique architecture that achieves 7.6 Effective Bits. Output formatting is straight binary coding.

The excellent DC and AC characteristics of this device, together with its low power consumption and +3V single supply operation, make it ideally suited for many video, imaging and communications applications, including use in portable equipment. Furthermore, the ADC1173 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC1173's reference ladder is available for connections, enabling a wide range of input possibilities.

The ADC1173 is offered in a 24-pin TSSOP package and is designed to operate over the -40°C to +75°C commercial temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC1173 8-Bit, 3V, 15MSPS, 33mW ADC datasheet (Rev. F) 02 Apr 2013
EVM User's guide ADC117x Evaluation Module User's Guide 08 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos