60-pin (NKA) package image

ADC11DV200CISQE/NOPB ACTIVE

Dual-Channel, 11-Bit, 200MSPS Analog-to-Digital Converter (ADC)

ACTIVE Custom reel may be available
Same as: ADC11DV200CISQE/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC11DV200CISQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
ADC11DV200CISQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NKA) | 60
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADC11DV200

  • Single 1.8V Power Supply Operation.
  • Power Scaling with Clock Frequency.
  • Internal Sample-and-Hold.
  • Internal or External Reference.
  • Power Down Mode.
  • Offset Binary or 2's Complement Output Data Format.
  • LVDS or CMOS Output Signals.
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)
  • Clock Duty Cycle Stabilizer.
  • IF Sampling Bandwidth > 900MHz.

Key Specifications

  • Resolution: 11 Bits
  • Conversion Rate: 200 MSPS
  • ENOB: 10.06 bits (typ) @Fin=70 MHz
  • SNR: 62.5 dBFS (typ) @Fin=70 MHz
  • SINAD: 62.3 dBFS (typ) @Fin=70 MHz
  • SFDR: 82 dBFS (typ) @Fin=70 MHz
  • LVDS: Power 450 mW (typ) @Fs=200 MSPS
  • CMOS: Power 280 mW (typ) @Fs=170 MSPS
  • Operating Temp. Range: −40°C to +85°C.

All trademarks are the property of their respective owners.

Description for the ADC11DV200

The ADC11DV200 is a monolithic analog-to-digital converter capable of converting two analog input signals into 11-bit digital words at rates up to 200 Mega Samples Per Second (MSPS). The digital output mode is selectable and can be either differential LVDS or CMOS signals. This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 900MHz. Fabricated in core CMOS process, the ADC11DV200 may be operated from a single 1.8V power supply. The ADC11DV200 achieves approximately 10.06 effective bits at Nyquist and consumes just 280mW at 170MSPS in CMOS mode 450mW at 200MSPS in LVDS mode. The power consumption can be scaled down further by reducing sampling rates.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC11DV200CISQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
ADC11DV200CISQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more