Product details

Sample rate (max) (Msps) 5 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 105 Architecture Pipeline SNR (dB) 68 ENOB (Bits) 10.9 SFDR (dB) 79 Operating temperature range (°C) -20 to 75 Input buffer No
Sample rate (max) (Msps) 5 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 105 Architecture Pipeline SNR (dB) 68 ENOB (Bits) 10.9 SFDR (dB) 79 Operating temperature range (°C) -20 to 75 Input buffer No
LQFP (NEY) 32 81 mm² 9 x 9
  • Single 5V Power Supply
  • Simple Analog Input Interface
  • Internal Sample-and-Hold
  • Internal Reference Buffer Amplifier
  • Low Power Consumption
  • Single 5V Power Supply
  • Simple Analog Input Interface
  • Internal Sample-and-Hold
  • Internal Reference Buffer Amplifier
  • Low Power Consumption

The ADC12081 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 5 megasamples per second (MSPS). The ADC12081 utilizes an innovative pipeline architecture to minimize die size and power consumption. The ADC12081 uses self-calibration and error correction to maintain accuracy and performance over temperature.

The ADC12081 converter operates on a 5V power supply and can digitize analog input signals in the range of 0 to 2V. A single convert clock controls the conversion operation. All digital I/O is TTL compatible.

The ADC12081 is designed to minimize external components necessary for the analog input interface. An internal sample-and-hold circuit samples the analog input and an internal amplifier buffers the reference voltage input.

The ADC12081 is available in the 32-lead LQFP package and is designed to operate over the extended commercial temperature range of -40°C to +85°C.

The ADC12081 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 5 megasamples per second (MSPS). The ADC12081 utilizes an innovative pipeline architecture to minimize die size and power consumption. The ADC12081 uses self-calibration and error correction to maintain accuracy and performance over temperature.

The ADC12081 converter operates on a 5V power supply and can digitize analog input signals in the range of 0 to 2V. A single convert clock controls the conversion operation. All digital I/O is TTL compatible.

The ADC12081 is designed to minimize external components necessary for the analog input interface. An internal sample-and-hold circuit samples the analog input and an internal amplifier buffers the reference voltage input.

The ADC12081 is available in the 32-lead LQFP package and is designed to operate over the extended commercial temperature range of -40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC12081 12-Bit, 5MHz Self-Cal, Pipelined A-D Conv w/Internal Samp&Hold datasheet (Rev. D) 04 Mar 2013
White paper Easing the ADC Selection Process 01 Mar 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (NEY) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos