The ADC121S625 is a 12-bit, 50 ksps to 200 ksps sampling Analog-to-Digital (A/D)
converter that features a fully differential, high impedance analog input and an external
reference. While best performance is achieved with reference voltage between 500mV and 2.5V, the
reference voltage can be varied from 100mV to 2.5V, with a corresponding resolution between 49µV
and 1.22mV.
The output serial data is binary 2's complement, and is compatible with several
standards, such as SPI™, QSPI™, MICROWIRE, and with many common DSP serial interfaces. The
differential input, low power, automatic power down, and small size make the ADC121S625 ideal for
direct connection to transducers in battery operated systems or remote data acquisition
applications.
Operating from a single +5V supply, the normal power consumption is reduced to a few
nanowatts in the power-down mode. The ADC121S625 is a pin-compatible superior replacement for the
ADS7817 and is available in the VSSOP-8 package. Operation is ensured over the industrial
temperature range of −40°C to +85°C and clock rates of 800 kHz to 3.2 MHz.
The ADC121S625 is a 12-bit, 50 ksps to 200 ksps sampling Analog-to-Digital (A/D)
converter that features a fully differential, high impedance analog input and an external
reference. While best performance is achieved with reference voltage between 500mV and 2.5V, the
reference voltage can be varied from 100mV to 2.5V, with a corresponding resolution between 49µV
and 1.22mV.
The output serial data is binary 2's complement, and is compatible with several
standards, such as SPI™, QSPI™, MICROWIRE, and with many common DSP serial interfaces. The
differential input, low power, automatic power down, and small size make the ADC121S625 ideal for
direct connection to transducers in battery operated systems or remote data acquisition
applications.
Operating from a single +5V supply, the normal power consumption is reduced to a few
nanowatts in the power-down mode. The ADC121S625 is a pin-compatible superior replacement for the
ADS7817 and is available in the VSSOP-8 package. Operation is ensured over the industrial
temperature range of −40°C to +85°C and clock rates of 800 kHz to 3.2 MHz.