ADC121S705
12-Bit, 500 kSPS to 1 MSPS, Differential Input, Micro Power A/D Converter
ADC121S705
- True Differential Inputs
- Ensured performance from 500 kSPS to 1 MSPS
- External Reference
- Wide Input Common-Mode Voltage Range
- SPI™/QSPI™/MICROWIRE/DSP Compatible Serial Interface
Key Specifications
- Conversion Rate: 500 kSPS to 1 MSPS
- INL: ± 0.95 LSB (Max)
- DNL: ±0.95 LSB (Max)
- Offset Error: ±3.0 LSB (Max)
- Gain Error: ±6.5 LSB (Max)
- SINAD: 69.5 db (Min)
- Power Consumption at VA = 5V
- Active, 1 MSPS: 11.5 mW (Typ)
- Active, 500 kSPS: 9.0 mW (Typ)
- Power-Down: 1.5 µW (Typ)
All trademarks are the property of their respective owners.
The ADC121S705 is a 12-bit, 500 kSPS to 1 MSPS sampling Analog-to-Digital (A/D) converter that features a fully differential, high impedance analog input and an external reference. The reference voltage can be varied from 1.0V to VA, with a corresponding resolution between 244µV and VA divided by 4096.
The output serial data is binary 2's complement and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces. The differential input, low power consumption, and small size make the ADC121S705 ideal for direct connection to transducers in battery operated systems or remote data acquisition applications.
Operating from a single 5V supply, the supply current when operating at 1 MSPS is typically 2.3 mA. The supply current drops down to 0.3 µA typically when the ADC121S705 enters power-down mode. The ADC121S705 is available in the VSSOP-8 package. Operation is ensured over the industrial temperature range of −40°C to +105°C and clock rates of 8 MHz to 16 MHz.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADC121S705 12-Bit, 500 kSPS to 1 MSPS, Diff In, Micro Pwr ADC datasheet (Rev. B) | 19 Mar 2013 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location