292-pin (NXA) package image

ADC12D1800CIUT/NOPB ACTIVE

12-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC)

Same as: ADC12D1800CIUT/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAg
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A3

Packaging information

Package | Pins BGA (NXA) | 292
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | JEDEC TRAY (10+1)

Features for the ADC12D1800

  • Configurable to Either 3.6 GSPS Interleaved or 1.8 GSPS Dual ADC
  • Pin-Compatible with ADC10D1000/1500 and ADC12D1000/1600
  • Internally Terminated, Buffered, Differential Analog Inputs
  • Interleaved Timing Automatic and Manual Skew Adjust
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-Demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9-V ± 0.1-V Power Supply
  • Key Specifications
    • Resolution: 12 Bits
    • Interleaved 3.6 GSPS ADC
      • Noise Floor Density –153.5 dBm/Hz (typ)
      • IMD3 –61 dBFS (typ)
      • Noise Power Ratio 48.5 dB (typ)
      • Power 4.4 W (typ)
      • Full Power Bandwidth 1.75 GHz (typ)
    • Dual 1.8 GSPS ADC, Fin = 125MHz
      • ENOB: 9.4 (typ)
      • SNR 58.5 dB (typ)
      • SFDR 73 dBc (typ)
      • Power 4.4 W (typ)
      • Full Power Bandwidth 2.8 GHz (typ)

Description for the ADC12D1800

The 12-bit, 3.6 GSPS ADC12D1800 is the latest advance in TI’s Ultra-High-Speed ADC family and builds upon the features, architecture and functionality of the 10-bit GHz family of ADCs.

The ADC12D1800 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage.

The product is packaged in a leaded or lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of –40°C to +85°C.

To achieve full rated performance for fCLK > 1.6 GHz, write the maximum power settings one time to Register 6h through the serial interface; see Section 5.6.1 for more information.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more