68-pin (NKE) package image

ADC16DV160CILQ/NOPB ACTIVE

Dual-Channel, 16-Bit, 160-MSPS Analog-to-Digital Converter (ADC)

Same as: ADC16DV160CILQ/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC16DV160CILQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
ADC16DV160CILQE/NOPB ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A5

Packaging information

Package | Pins VQFNP (NKE) | 68
Operating temperature range (°C) -40 to 85
Package qty | Carrier 168 | JEDEC TRAY (10+1)

Features for the ADC16DV160

  • Low Power Consumption
  • On-Chip Precision Reference and Sample-and-Hold Circuit
  • On-Chip Automatic Calibration During Power-Up
  • Dual Data Rate LVDS Output Port
  • Dual Supplies: 1.8V and 3.0V Operation
  • Selectable Input Range: 2.4 and 2.0 VPP
  • Sampling Edge Flipping with Clock Divider by 2 Option
  • Internal Clock Divide by 1 or 2
  • On-Chip Low Jitter Duty-Cycle Stabilizer
  • Power-Down and Sleep Modes
  • Output Fixed Pattern Generation
  • Output Clock Position Adjustment
  • 3-Wire SPI
  • Offset Binary or 2's Complement Data Format
  • 68-Pin VQFN Package (10x10x0.8, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution: 16 Bits
  • Conversion Rate: 160 MSPS
  • SNR (@FIN = 30 MHz): 78 dBFS (typ)
  • SNR (@FIN = 197 MHz): 76 dBFS (typ)
  • SFDR (@FIN = 30 MHz): 95 dBFS (typ)
  • SFDR (@FIN = 197 MHz): 89 dBFS (typ)
  • Full Power Bandwidth: 1.4 GHz (typ)
  • Power Consumption:
    • Core per channel: 612 mW (typ)
    • LVDS Driver: 117 mW (typ)
    • Total: 1.3W (typ)
  • Operating Temperature Range (-40°C ~ 85°C)

Description for the ADC16DV160

The ADC16DV160 is a monolithic dual channel high performance CMOS analog-to-digital converter capable of converting analog input signals into 16-bit digital words at rates up to 160 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and external component count while providing excellent dynamic performance. Automatic power-up calibration enables excellent dynamic performance and reduces part-to-part variation, and the ADC16DV160 can be re-calibrated at any time through the 3-wire Serial Peripheral Interface (SPI). An integrated low noise and stable voltage reference and differential reference buffer amplifier eases board level design. The on-chip duty cycle stabilizer with low additive jitter allows a wide range of input clock duty cycles without compromising dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.4 GHz. The interface between the ADC16DV160 and a receiver block can be easily verified and optimized via fixed pattern generation and output clock position features. The digital data is provided via dual data rate LVDS outputs – making possible the 68-pin, 10 mm x 10 mm VQFN package. The ADC16DV160 operates on dual power supplies of +1.8V and +3.0V with a power-down feature to reduce power consumption to very low levels while allowing fast recovery to full operation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC16DV160CILQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
ADC16DV160CILQE/NOPB ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more