Packaging information
| Package | Pins X2QFN (RUG) | 10 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the ADS1013
- Ultra-small packages:
- X2QFN: 1.5mm × 2mm × 0.4mm
- SOT: 2.9mm × 2.8mm × 0.6mm
- Noise-free resolution: 12 bits
- Wide supply range: 2.0V to 5.5V
- Low current consumption: 150µA (continuous-conversion mode)
- Programmable data rate: 128SPS to 3.3kSPS
- Single-cycle settling
- Internal low-drift voltage reference
- Internal oscillator
- I2C interface: Four pin-selectable addresses
- Operating temperature range: –40°C to +125°C
- Family of devices:
- ADS1013: 1 single-ended (SE) or differential (DE) input
- ADS1014: 1 single-ended or differential input with comparator and PGA
- ADS1015: 4 single-ended or 2 differential inputs with comparator and PGA
Description for the ADS1013
The ADS1013, ADS1014, and ADS1015 (ADS101x) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in a leadless X2QFN-10, a SOT-10, and a VSSOP-10 package. The ADS101x incorporates a low-drift voltage reference and an oscillator. The ADS1014 and ADS1015 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.
The ADS101x perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256mV to ±6.144V, allowing precise large- and small-signal measurements. The ADS1015 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1014 and ADS1015 for under- and overvoltage detection.