6-pin (DBV) package image

ADS1100A4IDBVR ACTIVE

16-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C

ACTIVE Custom reel may be available
Same as: ADS1100A4IDBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1100A4IDBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the ADS1100

  • COMPLETE DATA ACQUISITION SYSTEM IN A TINY SOT23-6 PACKAGE
  • 16-BITS NO MISSING CODES
  • INL: 0.0125% of FSR MAX
  • CONTINUOUS SELF-CALIBRATION
  • SINGLE-CYCLE CONVERSION
  • PROGRAMMABLE GAIN AMPLIFIER GAIN = 1, 2, 4, OR 8
  • LOW NOISE: 4µVp-p
  • PROGRAMMABLE DATA RATE: 8SPS to 128SPS
  • INTERNAL SYSTEM CLOCK
  • I2C™ INTERFACE
  • POWER SUPPLY: 2.7V TO 5.5V
  • LOW CURRENT CONSUMPTION: 90µA
  • AVAILABLE IN EIGHT DIFFERENT ADDRESSES
  • APPLICATIONS
    • PORTABLE INSTRUMENTATION
    • INDUSTRIAL PROCESS CONTROL
    • SMART TRANSMITTERS
    • CONSUMER GOODS
    • FACTORY AUTOMATION
    • TEMPERATURE MEASUREMENT

I2C is a registered trademark of Philips Incorporated.
All trademarks are the property of their respective owners.

Description for the ADS1100

The ADS1100 is a precision, continuously self-calibrating Analog-to-Digital (A/D) converter with differential inputs and up to 16 bits of resolution in a small SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1100 uses an I2C-compatible serial interface and operates from a single power supply ranging from 2.7V to 5.5V.

The ADS1100 can perform conversions at rates of 8, 16, 32, or 128 samples per second. The onboard Programmable Gain Amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1100 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1100 is designed for applications requiring high-resolution measurement, where space and power consumption are major considerations. Typical applications include portable instrumentation, industrial process control and smart transmitters.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1100A4IDBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more