48-pin (RTC) package image

ADS1158IRTCR ACTIVE

16-Bit, 125kSPS, 16-Ch Delta-Sigma ADC w/ Fast Channel Scan & Automatic Sequencer

ACTIVE Custom reel may be available
Same as: ADS1158IRTCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1158IRTCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFNP (RTC) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the ADS1158

  • 16 Bits, No Missing Codes
  • Fixed-Channel or Automatic Channel Scan
  • Fixed-Channel Data Rate: 125kSPS
  • Auto-Scan Data Rate: 23.7kSPS/Channel
  • Single-Conversion Settled Data
  • 16 Single-Ended or 8 Differential Inputs
  • Unipolar (+5V) or Bipolar (±2.5V) Operation
  • 0.3LSB (INL)
  • DC Stability:
    1µV/°C Offset Drift, 2ppm/°C Gain Drift
  • Open-Sensor Detection
  • Conversion Control Pin
  • Multiplexer Output for External Signal Conditioning
  • On-Chip Temperature, Reference, Offset, Gain, and Supply Voltage Readback
  • 42mW Power Dissipation
  • Standby, Sleep, and Power-Down Modes
  • Eight General-Purpose Inputs/Outputs (GPIO)
  • 32.768kHz Crystal Oscillator or External Clock
  • APPLICATIONS
    • Medical, Avionics, and Process Control
    • Machine and System Monitoring
    • Fast Scan Multi-Channel Instrumentation
    • Industrial Systems
    • Test and Measurement Systems

    SPI is a trademark of Motorola, Inc.
    All other trademarks are the property of their respective owners.

    Description for the ADS1158

    The ADS1158 is a 16-channel (multiplexed), low-noise, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) that provides single-cycle settled data at channel scan rates from 1.8k to 23.7k samples per second (SPS) per channel. A flexible input multiplexer accepts combinations of eight differential or 16 single-ended inputs with a full-scale differential range of 5V or true bipolar range of ±2.5V when operating with a 5V reference. The fourth-order delta-sigma modulator is followed by a fifth-order sinc digital filter optimized for low-noise performance.

    The differential output of the multiplexer is accessible to allow signal conditioning before the input of the ADC. Internal system monitor registers provide supply voltage, temperature, reference voltage, gain, and offset data.

    An onboard PLL generates the system clock from a 32.768kHz crystal, or can be overridden by an external clock source. A buffered system clock output (15.7MHz) is provided to drive a microcontroller or additional converters.

    Serial digital communication is handled via an SPI™-compatible interface. A simple command word structure controls channel configuration, data rates, digital I/O, monitor functions, etc.

    Programmable sensor bias current sources can be used to bias sensors or verify sensor integrity.

    The ADS1158 operates from a unipolar +5V or bipolar ±2.5V analog supply and a digital supply compatible with interfaces ranging from 2.7V to 5.25V. The ADS1158 is available in a QFN-48 package.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    ADS1158IRTCT ACTIVE Custom reel may be available
    Package qty | Carrier 250 | SMALL T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more