24-pin (PW) package image

ADS1232IPW ACTIVE

24-Bit, 80SPS, 2-Ch (Differential), Pin-Programmable Delta-Sigma ADC for Bridge Sensors

Same as: ADS1232IPWG4, ADS1232IPW.B, ADS1232IPW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1232IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) -40 to 105
Package qty | Carrier 60 | TUBE

Features for the ADS1232

  • Complete front-end for bridge sensors
  • 23.5-bits effective resolution at gain = 1
  • 19.2-bits noise-free resolution at gain = 64
  • Low-noise PGA
  • Selectable gains of 1, 2, 64, and 128
  • RMS noise:
    • 17nV at 10SPS at gain = 128
    • 44nV at 80SPS at gain = 128
  • 100dB simultaneous 50Hz and 60Hz rejection
  • Flexible clocking:
    • Low-drift internal oscillator
    • Optional external crystal
  • Selectable 10SPS or 80SPS data rates
  • Easy ratiometric measurements:
    • External voltage reference up to 5V
  • Two-channel differential input with internal temperature sensor (ADS1232)
  • Four-channel differential input (ADS1234)
  • Two-wire serial interface
  • Supply voltage range: 2.7V to 5.3V
  • Temperature range: –40°C to +105°C
  • Packages: TSSOP-24 (ADS1232) or TSSOP-28 (ADS1234)

Description for the ADS1232

The ADS1232 and ADS1234 (ADS123x) are precision, 24-bit, analog-to-digital converters (ADCs). With a low-noise programmable gain amplifier (PGA), a precision delta-sigma ADC, and internal oscillator. The ADS123x provides a complete front-end solution for bridge sensor applications including weigh scales, strain gauges, and pressure sensors.

An input multiplexer (MUX) accepts either two (ADS1232) or four (ADS1234) differential inputs. The ADS1232 also includes a temperature sensor to monitor ambient temperature. The low-noise PGA has a selectable gain of 1, 2, 64, or 128, supporting a full-scale differential input of ±2.5V, ±1.25V, ±39mV, or ±19.5mV.

The delta-sigma ADC provides a maximum of 23.5-bits effective resolution, and supports two data rates: 10SPS (providing 50Hz and 60Hz rejection) and 80SPS. The ADS123x can be clocked externally using an oscillator or a crystal, or by the internal oscillator.

Offset calibration is performed on-demand, and the ADS123x can be put in a low-power standby mode or shut off completely in power-down mode. The ADS123x are operated through simple pin-driven control—there are no digital registers to program.

Data are output over a two-wire serial interface that connects directly to the MSP430 and other microcontrollers.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1232IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more