24-pin (DB) package image

ADS1240E/1K ACTIVE

24-Bit, 30-SPS, 4-Ch delta-sigma ADC with PGA

ACTIVE Custom reel may be available
Same as: ADS1240E/1K.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1240E ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS1240

  • 24 BITS NO MISSING CODES
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION (-90dB MINIMUM)
  • 0.0015% INL
  • 21 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA GAINS FROM 1 TO 128
  • SINGLE-CYCLE SETTLING
  • PROGRAMMABLE DATA OUTPUT RATES
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 5V
  • ON-CHIP CALIBRATION
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V SUPPLY RANGE
  • 600µW POWER CONSUMPTION
  • UP TO EIGHT INPUT CHANNELS
  • UP TO EIGHT DATA I/O
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • WEIGHT SCALES
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION

All trademarks are the property of their respective owners.

Description for the ADS1240

The ADS1240 and ADS1241 are precision, wide dynamic range, delta-sigma, analog-to-digital (A/D) converters with 24-bit resolution operating from 2.7V to 5.25V supplies. These delta-sigma, A/D converters provide up to 24 bits of no missing code performance and effective resolution of 21 bits.

The input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit digital-to-analog converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The Programmable Gain Amplifier (PGA) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable FIR filter that provides a simultaneous 50Hz and 60Hz notch. The reference input is differential and can be used for ratiometric conversion.

The serial interface is SPI compatible. Up to eight bits of data I/O are also provided that can be used for input or output. The ADS1240 and ADS1241 are designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1240E ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more