20-pin (PW) package image

ADS1247IPW ACTIVE

24-Bit, 2kSPS, 4-Ch Delta-Sigma ADC With PGA, Vref and 2x IDACs for Precision Sensor Measurement

Same as: ADS1247IPW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1247IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 105
Package qty | Carrier 70 | TUBE

Features for the ADS1247

  • 24 Bits, No Missing Codes
  • Programmable Data Rates Up to 2 kSPS
  • Single-Cycle Settling for All Data Rates
  • Simultaneous 50-Hz and 60-Hz Rejection at 20 SPS
  • Analog Multiplexer With 8 (ADS1248) and 4
    (ADS1247) Independently Selectable Inputs
  • Low-Noise PGA: 48 nVRMS at PGA = 128
  • Dual-Matched Programmable Excitation Current Sources
  • Low-Drift Internal 2.048-V Reference:
    10 ppm/°C (Maximum)
  • Sensor Burn-Out Detection
  • 4 or 8 General-Purpose I/Os (ADS1247, ADS1248)
  • Internal Temperature Sensor
  • Power Supply and VREF Monitoring (ADS1247, ADS1248)
  • Self and System Calibration
  • SPI™-Compatible Serial Interface
  • Analog Supply: Unipolar (2.7 V to 5.25 V) and Bipolar (±2.5 V) Operation
  • Digital Supply: 2.7 V to 5.25 V
  • Operating Temperature –40°C to 125°C
  • APPLICATIONS
    • Temperature Sensor Measurements:
      • RTDs, Thermocouples, and Thermistors
    • Pressure Measurements
    • Flow Meters
    • Factory Automation and Process Controls

All other trademarks are the property of their respective owners

Description for the ADS1247

The ADS1246, ADS1247, and ADS1248 are highly-integrated, precision, 24-bit analog-to-digital converters (ADCs). The devices feature an onboard, low-noise, programmable gain amplifier (PGA), a precision delta-sigma (ΔΣ) ADC with a single-cycle settling digital filter, and an internal oscillator. The ADS1247 and ADS1248 also provide a built-in, very low drift voltage reference with 10-mA output capacity, and two matched programmable current digital-to-analog converters (DACs). The devices provide a complete front-end solution for temperature sensor applications including thermal couples, thermistors, and resistance temperature detectors (RTDs).

An input multiplexer supports four differential inputs for the ADS1248, two for the ADS1247, and one for the ADS1246. In addition, the multiplexer has a sensor burn-out detect, voltage bias for thermocouples, system monitoring, and general-purpose digital I/Os (ADS1247 and ADS1248). The onboard, low-noise PGA provides selectable gains of 1 to 128. The ΔΣ modulator and adjustable digital filter settle in only one cycle, for fast channel cycling when using the input multiplexer, and support data rates up to 2 kSPS. For data rates of 20 SPS or less, both 50-Hz and 60-Hz interference are rejected by the filter.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1247IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more