Features for the ADS1248EVM-PDK
- Includes hardware and software required for measuring sensor inputs using the high-performance ADS1248 ADC
- No external power supply required
- Ships with PAMBoard that provides convenient communication interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface
- Easy-to-use online evaluation software includes graphical tool for data capture and analysis
Description for the ADS1248EVM-PDK
The ADS1248 evaluation module (EVM) performance demonstration kit (PDK) is an platform for evaluating the ADS1248 eight-channel, 24-bit, high-precision delta-sigma (ΔΣ) analog-to-digital converter (ADC). The EVM is designed to easily accept many types of analog temperature sensors, including resistance temperature detectors (RTDs), thermocouples, and thermistors.
The kit includes the ADS1248EVM and a precision ADC motherboard (PAMBoard). Evaluation software enables the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.