ADS1250
20-Bit Data Acquisition System Analog-to-Digital Converter
ADS1250
- DATA RATE: 25kHz
- DIFFERENTIAL INPUTS
- LOW NOISE: 2.8ppm at PGA = 1
- INL: 0.002%
- 20 BITS NO MISSING CODES
- PROGRAMMABLE FULL SCALE
- EXTERNAL REFERENCE
- I/O CONTROLLED PGA: 1, 2, 4, 8
The ADS1250 is a precision, wide dynamic range, delta-sigma, analog-to-digital converter with 20-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 20 bits of no missing code performance. An effective resolution of 18 bits (2.8ppm of rms noise) is achieved for conversion rates up to 25kHz. The dynamic range of the converter is further increased by providing a low-noise Programmable Gain Amplifier (PGA) with gain stages of 1, 2, 4, or 8 for low level input signals.
The ADS1250 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weigh scales, chromatography and portable instrumentation. The converter includes a flexible synchronous serial interface and offers a three-wire control mode for low-cost isolation.
The ADS1250 is a single-channel converter and is offered in an SOL-16 package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ResolutionPlus 20-Bit Data Acquisition System Analog-to-Digital Converter datasheet | 27 Sep 2000 | |
Application note | Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) | PDF | HTML | 18 Mar 2024 | |
Application note | A Basic Guide to Bridge Measurements (Rev. A) | PDF | HTML | 13 Mar 2024 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 | ||
Application note | Getting the Full Potential from your ADC (Rev. B) | 15 May 2015 | ||
E-book | Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs | 19 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.