Packaging information
Package | Pins VQFN (RHB) | 32 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the ADS125H02
- ±20-V input, 24-bit delta-sigma ADC
- Programmable data rate: 2.5 SPS to 40 kSPS
- High-voltage, high-impedance PGA:
- Differential input range: up to ±20 V
- Programmable gain: 0.125 to 128
- Common-mode input voltage: up to ±15.5 V
- Input impedance: 1 GΩ (minimum)
- High-performance ADC:
- Input noise: 45 nVRMS (20 SPS)
- CMRR: 105 dB
- Normal-mode rejection at 50 Hz, 60 Hz: 95 dB
- Offset drift: 5 nV/°C
- Gain drift: 1 ppm/°C
- INL: 2 ppm
- Integrated features and diagnostics:
- 2.5-V reference: 3 ppm/°C drift
- Clock oscillator: 2.5% error (maximum)
- Excitation current sources
- GPIO to drive external mux
- Signal and reference voltage monitors
- Cyclic redundancy check (CRC)
- Power supplies:
- AVDD: 4.75 V to 5.25 V
- DVDD: 2.7 V to 5.25 V
- HVDD: ±5 V to ±18 V
- Operating temperature: –40°C to +125°C
- 5-mm × 5-mm VQFN package
Description for the ADS125H02
The ADS125H02 is a ±20-V input, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The ADC features a low-noise programmable gain amplifier (PGA), an internal reference, clock oscillator, and signal or reference out-of-range monitors.
The integration of a wide input range, ±18-V PGA and an ADC into a single package reduces board area up to 50% compared to discrete solutions.
Programmable gain of 0.125 to 128 (corresponding to an equivalent input range from ±20 V to ±20 mV) eliminates the need for an external attenuator or external gain stages. 1-GΩ minimum input impedance reduces error caused by sensor loading. Additionally, the low noise and low drift performance allow direct connections to bridge, resistance temperature detector (RTD), and thermocouple sensors.
The digital filter attenuates 50-Hz and 60-Hz line cycle noise for data rates ≤ 50 SPS or 60 SPS to reduce measurement error. The filter also provides no-latency conversion data for high data throughput during channel sequencing.
The ADS125H02 is housed in a 5-mm × 5-mm VQFN package and is fully specified over the –40°C to +125°C temperature range.