32-pin (PBS) package image

ADS127L01IPBSR ACTIVE

24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC

ACTIVE Custom reel may be available
Same as: ADS127L01IPBSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS127L01IPBS ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PBS) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS127L01

  • Data Rates: Up to 512 kSPS
  • AC + DC Performance:
    • Passband: Up to 230 kHz
    • SNR: Up to 115.5 dB
    • THD: Down to –129 dB
    • DC Accuracy:
    • Offset Drift: 1.5 µV/°C
    • Gain Drift: 0.2 ppm/°C
  • Operating Modes:
    • High-resolution (128 kSPS at 26 mW)
    • Low-power (128 kSPS at 15 mW)
    • Very-low Power: 105 dB SNR (128 kSPS at 9 mW)
  • Digital Filter Options:
    • Low-latency Filter: Sinc Frequency Response
    • Wideband 1 Filter:
      (0.45 to 0.55) × fDATA Transition Band
    • Wideband 2 Filter: (0.40 to 0.50) × fDATA Transition Band
  • SPI™ or Frame-Sync Serial Interface
    • Daisy-Chain Compatible
  • Analog Supply: 2.7 V to 3.6 V
  • Digital Supply: 1.7 V to 3.6 V
  • Operating Temperature: –40°C to +125°C

Description for the ADS127L01

The ADS127L01 is a 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 512 kSPS. This device offers a unique combination of excellent dc accuracy and outstanding ac performance. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The integrated decimation filter suppresses modulator out-of-band noise. In addition to al low-latency filter, the ADS127L01 provides multiple Wideband filters with less than ±0.00004 dB of ripple, and an option for –116-dB stop-band attenuation at the Nyquist rate.

Traditionally, industrial delta-sigma ADCs that offer good drift performance use digital filters with large passband droop. As a result, industrial delta-sigma ADCs have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than industrial counterparts. The ADS127L01 combines these converters, providing high-precision industrial measurement with excellent dc and ac specifications over an extended industrial temperature range of –40°C to +125°C.

A variety of operating modes allow for optimization of speed, resolution, and power. A programmable serial interface with one of three options (SPI, frame-sync slave, or frame-sync master) provides convenient interfacing across isolation barriers to microcontrollers or digital signal processors (DSPs).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS127L01IPBS ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more