ADS1610 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
ADS1605 ACTIVE 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter This product is a 3-s - 5-s monitor with out integrated ADC.
ADS5560 ACTIVE 16-Bit, 40-MSPS Analog-to-Digital Converter (ADC) This is an updated product with a virtually identical pinout that supports up to 16-series cells.
ADS5562 ACTIVE 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SNR and CMOS/LVDS outputs This product is a 3-s - 5-s monitor with out integrated ADC.

Product details

Resolution (bps) 16 Sample rate (max) (ksps) 10000 Number of input channels 1 Interface type Parallel Architecture Delta-Sigma Rating Catalog Reference mode External Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 960 Analog supply (min) (V) 4.9 Analog supply voltage (max) (V) 5.1 SNR (dB) 83 Digital supply (min) (V) 2.7 Digital supply (max) (V) 3.6
Resolution (bps) 16 Sample rate (max) (ksps) 10000 Number of input channels 1 Interface type Parallel Architecture Delta-Sigma Rating Catalog Reference mode External Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 960 Analog supply (min) (V) 4.9 Analog supply voltage (max) (V) 5.1 SNR (dB) 83 Digital supply (min) (V) 2.7 Digital supply (max) (V) 3.6
  • High-Speed, Wide Bandwidth ADC
  • 10MSPS Output Data Rate
  • 4.9MHz Signal Bandwidth
  • 86dBFS Signal-to-Noise Ratio
  • -94dB Total Harmonic Distortion
  • 95dB Spurious-Free Dynamic Range
  • On-Chip Digital Filter Simplifies Anti-Alias Requirements
  • SYNC Pin for Simultaneous Sampling with Multiple ADS1610s
  • Low 3µs Group Delay
  • Parallel Interface
  • Directly Connects to TMS320 DSPs
  • Out-of-Range Alert Pin
  • APPLICATIONS
    • Scientific Instruments
    • Test Equipment
    • Communications

  • High-Speed, Wide Bandwidth ADC
  • 10MSPS Output Data Rate
  • 4.9MHz Signal Bandwidth
  • 86dBFS Signal-to-Noise Ratio
  • -94dB Total Harmonic Distortion
  • 95dB Spurious-Free Dynamic Range
  • On-Chip Digital Filter Simplifies Anti-Alias Requirements
  • SYNC Pin for Simultaneous Sampling with Multiple ADS1610s
  • Low 3µs Group Delay
  • Parallel Interface
  • Directly Connects to TMS320 DSPs
  • Out-of-Range Alert Pin
  • APPLICATIONS
    • Scientific Instruments
    • Test Equipment
    • Communications

The ADS1610 is a high-speed, high-precision, delta-sigma () analog-to-digital converter (ADC) with 16-bit resolution operating from a 5V analog and a 3V digital supply. Featuring an advanced multi-stage analog modulator combined with an on-chip digital decimation filter, the ADS1610 achieves 86 dBFS signal-to-noise ratio (SNR) in a 5MHz signal bandwidth; while the total harmonic distortion is -94dB.

The ADS1610 topology provides key system-level design advantages with respect to anti-alias filtering and clock jitter. The design of the user's front-end anti-alias filter is simplified since the on-chip digital filter greatly attenuates out-of-band signals. The ADS1610s filter has a brick wall response with a very flat passband (±0.0002dB of ripple) followed immediately by a very wide stop band (5MHz to 55MHz). Clock jitter becomes especially critical when digitizing high frequency, large-amplitude signals. The ADS1610 significantly reduces clock jitter sensitivity by an effective averaging of clock jitter as a result of oversampling the input signal.

Output data is supplied over a parallel interface and easily connects to TMS320 digital signal processors (DSPs). The power dissipation can be adjusted with an external resistor, allowing for reduction at lower operating speeds.

With its outstanding high-speed performance, the ADS1610 is well-suited for demanding applications in data acquisition, scientific instruments, test and measurement equipment, and communications. The ADS1610 is offered in a TQFP64 package and is specified from -40°C to 85°C.

The ADS1610 is a high-speed, high-precision, delta-sigma () analog-to-digital converter (ADC) with 16-bit resolution operating from a 5V analog and a 3V digital supply. Featuring an advanced multi-stage analog modulator combined with an on-chip digital decimation filter, the ADS1610 achieves 86 dBFS signal-to-noise ratio (SNR) in a 5MHz signal bandwidth; while the total harmonic distortion is -94dB.

The ADS1610 topology provides key system-level design advantages with respect to anti-alias filtering and clock jitter. The design of the user's front-end anti-alias filter is simplified since the on-chip digital filter greatly attenuates out-of-band signals. The ADS1610s filter has a brick wall response with a very flat passband (±0.0002dB of ripple) followed immediately by a very wide stop band (5MHz to 55MHz). Clock jitter becomes especially critical when digitizing high frequency, large-amplitude signals. The ADS1610 significantly reduces clock jitter sensitivity by an effective averaging of clock jitter as a result of oversampling the input signal.

Output data is supplied over a parallel interface and easily connects to TMS320 digital signal processors (DSPs). The power dissipation can be adjusted with an external resistor, allowing for reduction at lower operating speeds.

With its outstanding high-speed performance, the ADS1610 is well-suited for demanding applications in data acquisition, scientific instruments, test and measurement equipment, and communications. The ADS1610 is offered in a TQFP64 package and is specified from -40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit, 10 MSPS Analog-to-Digital Converter datasheet (Rev. C) 26 Oct 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location