64-pin (RGC) package image

ADS42LB69IRGCR ACTIVE

Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter (ADC)

ACTIVE Custom reel may be available
Same as: ADS42LB69IRGCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS42LB69IRGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A5

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the ADS42LB69

  • Dual Channel
  • 14- and 16-Bit Resolution
  • Maximum Clock Rate: 250 MSPS
  • Analog Input Buffer with High Impedance Input
  • Flexible Input Clock Buffer with
    Divide-by-1, -2, and -4
  • 2-VPP and 2.5-VPP Differential Full-Scale Input (SPI-Programmable)
  • DDR or QDR LVDS Interface
  • 64-Pin VQFN Package (9-mm × 9-mm)
  • Power Dissipation: 820 mW/ch
  • Aperture Jitter: 85 fS
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance at fIN = 170 MHz at 2 VPP, –1 dBFS
    • SNR: 73.2 dBFS
    • SFDR:
      • 87 dBc (HD2 and HD3)
      • 100 dBc (Non HD2 and HD3)
  • Performance at fIN = 170 MHz:
    2.5 VPP, –1 dBFS
    • SNR: 74.9 dBFS
    • SFDR:
      • 85 dBc (HD2 and HD3)
      • 97 dBc (Non HD2 and HD3)

Description for the ADS42LB69

The ADS42LB49 and ADS42LB69 are a family of high-linearity, dual-channel, 14- and 16-bit,
250-MSPS, analog-to-digital converters (ADCs) supporting DDR and QDR LVDS output interfaces. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS42LBx9 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with low-power consumption.

For all available packages, see the orderable addendum at the end of the datasheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS42LB69IRGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more