100-pin (HFS) package image

ADS5400HFS/EM ACTIVE

QMLV, 50-krad, ceramic, 12-bit, single-channel, 1-GSPS ADC

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material Au
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (TBAR) (HFS) | 100
Operating temperature range (°C) 25 to 25
Package qty | Carrier 1 | OTHER

Features for the ADS5400-SP

  • 1-GSPS sample rate
  • 12-Bit resolution
  • 2.1 GHz input bandwidth
  • SFDR = 65 dBc at 1.2 GHz
  • SNR = 57 dBFS at 1.2 GHZ
  • 7 Clock cycle latency
  • Interleave friendly: internal adjustments for gain, phase and offset
  • 1.5 - 2 VPP Differential input voltage, programmable
  • LVDS-compatible outputs, 1 or 2 bus options
  • Total power dissipation: 2.2 W
  • On-chip analog buffer
  • 100-pin ceramic nonconductive tie-bar package
  • Military temperature range
    (–55°C to 125°C Tcase)
  • Processed per internal QML class V assembly/test flow
  • QML class V qualified, SMD 5962-09240

Description for the ADS5400-SP

The ADS5400 is a 12-bit, 1-GSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The analog input buffer isolates the internal switching of the track and hold from disturbing the signal source. The simple 3-stage pipeline provides extremely low latency for time critical applications. Designed for the conversion of signals up to 2 GHz of input frequency at 1 GSPS, the ADS5400 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5400 is available in a 100-Pin Ceramic Nonconductive Tie-Bar Package. The combination of the ceramic package and moderate power consumption of the ADS5400 allows for operation without an external heatsink. The ADS5400 is built on Texas Instrument’s complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more