52-pin (PGP) package image

ADS5424IPGP ACTIVE

14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)

Same as: ADS5424IPGP.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5424IPGPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991C3

Packaging information

Package | Pins HTQFP (PGP) | 52
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the ADS5424

  • 14 Bit Resolution
  • 105 MSPS Maximum Sample Rate
  • SNR = 74 dBc at 105 MSPS and 50-MHz IF
  • SFDR = 93 dBc at 105 MSPS and 50-MHz IF
  • 2.2 Vpp Differential Input Range
  • 5 V Supply Operation
  • 3.3 V CMOS Compatible Outputs
  • 1.9 W Total Power Dissipation
  • 2s Complement Output Format
  • On-Chip Input Analog Buffer, Track and Hold, and Reference Circuit
  • 52 Pin HTQFP Package With Exposed Heatsink
  • Pin Compatible to the AD6644/45
  • Industrial Temperature Range = –40°C to 85°C
  • APPLICATIONS
    • Single and Multichannel Digital Receivers
    • Base Station Infrastructure
    • Instrumentation
    • Video and Imaging
  • RELATED DEVICES
    • Clocking: CDC7005
    • Amplifiers: OPA695, THS4509

PowerPad is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the ADS5424

The ADS5424 is a 14 bit 105 MSPS analog-to-digital converter (ADC) that operates from a 5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5424 input buffer isolates the internal switching of the on-chip Track and Hold (T & H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5424 has outstanding low noise and linearity, over input frequency. With only a
2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain.

The ADS5424 is available in a 52 pin HTQFP with heatsink package and is pin compatible to the AD6645. The ADS5424 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (–40°C to 85°C).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5424IPGPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more