80-pin (PFP) package image

ADS5440MPFPEP ACTIVE

13-Bit, 210-MSPS Analog-to-Digital Converter (ADC) - Enhanced-Product

Same as: V62/06669-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins HTQFP (PFP) | 80
Operating temperature range (°C) -55 to 125
Package qty | Carrier 96 | JEDEC TRAY (10+1)

Features for the ADS5440-EP

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 13-Bit Resolution
  • 210-MSPS Sample Rate
  • SNR = 69 dBc at 100-MHz IF and 210 MSPS
  • SFDR = 76 dBc at 100-MHz IF and 210 MSPS
  • SNR = 68.1 dBc at 230-MHz IF and 210 MSPS
  • SFDR = 74 dBc at 230-MHz IF and 210 MSPS
  • 2.2-VPP Differential Input Voltage
  • Fully Buffered Analog Inputs
  • 5-V Analog Supply Voltage
  • LVDS Compatible Outputs
  • Total Power Dissipation: 2 W
  • Offset Binary Output Format
  • TQFP-80 PowerPAD™ Package
  • Pin Compatible With the ADS5444
  • Military Temperature Range = -55°C to 125°C
  • APPLICATIONS
    • Test and Measurement
    • Software-Defined Radio
    • Multichannel Base Station Receivers
    • Base Station Tx Digital Predistortion
    • Communications Instrumentation
  • RELATED PRODUCTS
    • ADS5424 - 14-Bit, 105-MSPS ADC
    • ADS5423 - 14-Bit, 80-MSPS ADC
    • ADS5444 - 13-Bit, 250-MSPS ADC

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

PowerPAD is a trademark of Texas Instruments.

Description for the ADS5440-EP

The ADS5440 is a 13-bit 210-MSPS analog-to-digital converter (ADC) that operates from a 5-V supply, while providing LVDS-compatible digital outputs from a 3.3-V supply. The ADS5440 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5440 has outstanding low noise and linearity over input frequency.

The ADS5440 is available in an 80-pin TQFP PowerPAD™ package. The ADS5440 is built on a state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (-55°C to 125°C).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more