84-pin (HFG) package image

ADS5474MHFGV ACTIVE

Radiation-hardness-assured (RHA), QMLV, 100-krad, ceramic, 14-bit, single, 400-MSPS ADC

ACTIVE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (HFG) | 84
Operating temperature range (°C) -55 to 125
Package qty | Carrier 1 | OTHER

Features for the ADS5474-SP

  • Sample rate: 400MSPS
  • 14-Bit resolution, 10.9 bits effective number of bits (ENOB)
  • 5962R13208:
    • Radiation hardness assurance (RHA): up to TID 100krad (Si)
    • Total ionizing dose: 100krad (Si)
    • ELDRS free: 100krad (Si)
    • SEL/SEU Characterized
  • Input bandwidth: 1.28GHz
  • SFDR = 78dBc at 230MHz and 400MSPS
  • SNR = 69.8dBFS at 230MHz and 400MSPS
  • Differential input voltage: 2.2VPP
  • LVDS-Compatible outputs
  • Total power dissipation: 2.5W
  • Power down mode: 50mW
  • Offset binary output format
  • Output data transitions on the rising and falling edges of a half-rate output clock
  • On-chip analog buffer, track-and-hold, and reference circuit
  • Available in an 84-pin ceramic non-conductive tie-bar package (HFG)
  • Military temperature range: –55°C to 125°C Tcase
  • Engineering evaluation (/EM) samples are available (1)
  • Pin-similar and compatible with 12- and 14-bit family: ADS5463-SP and ADS5444-SP

(1)These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. No Burn-In, etc.) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.

Description for the ADS5474-SP

The ADS5474 is a 14-bit, 400MSPS analog-to-digital converter (ADC) that operates from both a 5V supply and 3.3V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, 14-bit ADCs that operate from 210MSPS to 500MSPS. The ADS5474 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400MHz of input frequency at 400MSPS, the ADS5474 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 is available in an 84-pin ceramic non-conductive tie-bar package (HFG). The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more