Packaging information
Package | Pins HTQFP (PAP) | 64 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 160 | JEDEC TRAY (10+1) |
Features for the ADS5520
- 12-Bit Resolution
- 125 MSPS Sample Rate
- High SNR: 69.7 dBFS at 100 MHz fIN
- High SFDR: 82 dBc at 100 MHz fIN
- 2.3-VPP Differential Input Voltage
- Internal Voltage Reference
- 3.3-V Single-Supply Voltage
- Analog Power Dissipation: 578 mW
- Serial Programming Interface
- TQFP-64 PowerPAD Package
- Recommended Op Amps:
THS3201, THS3202, THS4503, THS4509,
THS9001, OPA695, OPA847 - APPLICATIONS
- Wireless Communication
- Communication Receivers
- Base Station Infrastructure
- Test and Measurement Instrumentation
- Single and Multichannel Digital Receivers
- Communication Instrumentation
- Radar
- Infrared
- Video and Imaging
- Medical Equipment
- Wireless Communication
Description for the ADS5520
The ADS5520 is a high-performance, 12-Bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5520 has excellent power consumption of 578 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.
The ADS5520 is available in a 64-pin TQFP PowerPAD package over the industrial temperature range.