8-pin (DCU) package image

ADS7041IDCUT ACTIVE

Ultra-low power and ultra-small size SAR ADC, 10 bit, 1 MSPS, single ended

ACTIVE Custom reel may be available
Same as: ADS7041IDCUT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS7041IDCUR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DCU) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADS7041

  • Industry’s First SAR ADC with Nanowatt Power Consumption:
    • 189 µW at 1 MSPS with 1.8-V AVDD
    • 600 µW at 1 MSPS with 3-V AVDD
    • 60 µW at 100 kSPS with 3-V AVDD
    • Less than 1 µW at 1 kSPS with 3-V AVDD
  • Industry’s Smallest SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • 1-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to 125°C
  • Excellent Performance:
    • 10-Bit Resolution with NMC
    • ±0.8-LSB (Max) INL, ±0.7-LSB (Max) DNL
    • 61-dB SNR with 3-V AVDD
    • –75-dB THD with 3-V AVDD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI™-Compatible Serial Interface: 14 MHz
  • JESD8-7A Compliant Digital I/O

Description for the ADS7041

The ADS7041 is a 10-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7041 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7041 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS7041IDCUR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more