8-pin (RUG) package image

ADS7056IRUGR ACTIVE

14-bit 2.5-MSPS ultra-low-power ultra-small-size SAR ADC with SPI

ACTIVE Custom reel may be available
Same as: ADS7056IRUGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2QFN (RUG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ADS7056

  • 2.5-MSPS Throughput
  • Ultra-Small Size SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • Wide Operating Range:
    • AVDD: 2.35 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to +125°C
  • Unipolar Input Range: 0 V to AVDD
  • Excellent Performance:
    • 14-Bit NMC DNL, ±2-LSB INL
    • 74.5-dB SINAD at 2-kHz
    • 73.7-dB SINAD at 1-MHz
  • Ultra-Low Power Consumption:
    • 3.5 mW at 2.5-MSPS with 3.3-V AVDD
    • 158 µW at 100-kSPS with 3.3-V AVDD
  • Integrated Offset Calibration
  • SPI-Compatible Serial Interface: 60-MHz
  • JESD8-7A Compliant Digital I/O

Description for the ADS7056

The ADS7056 is a 14-bit, 2.5-MSPS, analog-to-digital converter (ADC). The device includes a capacitor-based, successive-approximation register (SAR) ADC that supports a wide analog input voltage range (0 V to AVDD, for AVDD in the range of 2.35 V to 3.6 V).

The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interfacing to a variety of host controllers. The ADS7056 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7056 is available in an 8-pin, miniature, X2QFN package and is specified over the extended industrial temperature range (–40°C to +125°C). Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained and battery-powered applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more