16-pin (YBH) package image

ADS7066IYBHT ACTIVE

Eight-channel, 250-kSPS, 16-bit analog-to-digital converter with internal reference, GPIOs and SPI

ACTIVE Custom reel may be available
Same as: ADS7066IYBHT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS7066IYBHR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADS7066

  • Small solution size:
    • DSBGA and WQFN packages
    • Space-saving, capless, 2.5-V internal reference
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digital outputs
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 20-bit resolution for average output
  • Low-leakage multiplexer with channel sequencer:
    • Manual mode, on-the-fly mode, and auto-sequence mode
  • Excellent AC and DC performance:
    • SNR: 91.9 dB, THD: –100 dB
    • Improved SNR with programmable averaging filters
    • INL: ±1 LSB, 16-bit no missing codes
    • Internal calibration improves offset and drift
    • 250 kSPS sample rate with no latency
  • Wide operating range:
    • ADC input range: 0 V to V REF and 2 × V REF
    • Analog supply: 3 V to 5.5 V
    • Digital supply: 1.65 V to 5.5 V
    • Temperature range: –40°C to +125°C
  • Enhanced-SPI digital interface:
    • High-speed, 60-MHz SPI

Description for the ADS7066

The ADS7066 is a small, 16-bit, 8-channel, high-precision successive-approximation register (SAR) analog-to-digital converter (ADC). The ADS7066 has an integrated capless reference and a reference buffer that helps reduce the overall solution size by requiring fewer external components. The device family includes the ADS7067 (800 kSPS) and the ADS7066 (250 kSPS) speed variants.

The ADS7066 features built-in offset calibration for improved accuracy over wide operating conditions of the system. The programmable averaging filters enable higher resolution measurement. The eight channels of the ADS7066 can be individually configured as analog inputs, digital inputs, or digital outputs that simplify circuit design for mixed signal feedback and digital control.

The enhanced-SPI enables the ADS7066 in achieving high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. The ADS7066 features a cyclic redundancy check (CRC) for data read and write operations and the power-up configuration.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS7066IYBHR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more