A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADS8681W ACTIVE 16-bit, 1MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply Higher speed, increased bandwith

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 28 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 28 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 35mW max POWER DISSIPATION
  • 50 µW POWER-DOWN MODE
  • 25 µs max ACQUISITION AND CONVERSION
  • ±1.5LSB max INL
  • DNL:16 Bits, No Missing Codes
  • 86dB min SINAD WITH 1kHz INPUT
  • ±10V, 0V TO +5V, AND 0V TO +4V INPUT RANGES
  • SINGLE +5V SUPPLY OPERATION
  • PARALLEL AND SERIAL DATA OUTPUT
  • PIN-COMPATIBLE WITH THE 12-BIT ADS7806
  • USES INTERNAL OR EXTERNAL REFERENCE
  • 0.3" DIP-28 AND SO-28

All trademarks are the property of their respective owners.

  • 35mW max POWER DISSIPATION
  • 50 µW POWER-DOWN MODE
  • 25 µs max ACQUISITION AND CONVERSION
  • ±1.5LSB max INL
  • DNL:16 Bits, No Missing Codes
  • 86dB min SINAD WITH 1kHz INPUT
  • ±10V, 0V TO +5V, AND 0V TO +4V INPUT RANGES
  • SINGLE +5V SUPPLY OPERATION
  • PARALLEL AND SERIAL DATA OUTPUT
  • PIN-COMPATIBLE WITH THE 12-BIT ADS7806
  • USES INTERNAL OR EXTERNAL REFERENCE
  • 0.3" DIP-28 AND SO-28

All trademarks are the property of their respective owners.

The ADS7807 is a low-power, 16-bit, sampling Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with sample-and-hold, clock, reference, and microprocessor interface with parallel and serial output drivers.

The ADS7807 can acquire and convert 16-bits to within ±1.5LSB in 25µs max while consuming only 35mW max. Laser trimmed scaling resistors provide standard industrial input ranges of ±10V and 0V to +5V. In addition, a 0V to +4V range allows development of complete single-supply systems.

The ADS7807 is available in a 0.3" DIP-28 and SO-28, both fully specified for operation over the industrial –40°C to +85°C temperature range.

The ADS7807 is a low-power, 16-bit, sampling Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with sample-and-hold, clock, reference, and microprocessor interface with parallel and serial output drivers.

The ADS7807 can acquire and convert 16-bits to within ±1.5LSB in 25µs max while consuming only 35mW max. Laser trimmed scaling resistors provide standard industrial input ranges of ±10V and 0V to +5V. In addition, a 0V to +4V range allows development of complete single-supply systems.

The ADS7807 is available in a 0.3" DIP-28 and SO-28, both fully specified for operation over the industrial –40°C to +85°C temperature range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8685 ACTIVE 16-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata Errata: ADS78xx 22 Oct 2012
* Data sheet Low-Power, 16-Bit, Sampling CMOS Analog-to-Digital Converter datasheet (Rev. D) 07 Dec 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​