Product details

Resolution (bps) 12 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 17.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (bps) 12 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 17.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​