28-pin (DW) package image

ADS800U/1K OBSOLETE

12-Bit, 40 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS801/2

OBSOLETE Custom reel may be available
ADS800U/1K is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

ADC12040CIVYX/NOPB ACTIVE 12-Bit 40MSPS Analog-to-Digital Converter (ADC) Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS800U OBSOLETE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More ADS800 information

Packaging information

Package | Pins SOIC (DW) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS800

  • LOW POWER: 390mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK/HOLD: 65MHz
  • SINGLE +5V SUPPLY
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DIGITAL COMMUNICATIONS
    • ULTRASOUND IMAGING
    • GAMMA CAMERAS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING

All trademarks are the property of their respective owners.

Description for the ADS800

The ADS800 is a low power, monolithic 12-bit, 40MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track/hold, reference and three-state outputs. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS800 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR and high oversampling capability give it the extra margin needed for telecommunications, test instrumentation and video applications.

This high performance A/D converter is specified over temperature for AC and DC performance at a 40MHz sampling rate. The ADS800 is available in an SO-28 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS800U OBSOLETE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more