ADS801
- NO MISSING CODES
- LOW POWER:270mW
- INTERNAL REFERENCE
- WIDEBAND TRACK-AND-HOLD:65MHz
- SINGLE +5V SUPPLY
- PACKAGE:SO-28 and SSOP-28
- APPLICATIONS
- IF AND BASEBAND DIGITIZATION
- DIGITAL COMMUNICATIONS
- TEST INSTRUMENTATION
- CCD IMAGING
- Copiers
- Scanners
- Cameras
- VIDEO DIGITIZING
- GAMMA CAMERAS
All trademarks are the property of their respective owners.
The ADS801 is a low-power, monolithic 12-bit, 25MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference, and three-state outputs. It operates from a single +5V power supply and can be configured to accept either single-ended or differential input signals.
The ADS801 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, instrumentation, and video applications.
This high-performance A/D converter is specified over temperature for ac and DC performance at a 25MHz sampling rate. The ADS820 is available in an SO-28 package.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location