48-pin (PFB) package image

ADS8342IBPFBT OBSOLETE

16-Bit 250 kSPS ADC Parallel Out, 4 true bipolar channels

ADS8342IBPFBT is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

ADS8331IBPWR ACTIVE 2.7V-to-5.5V 16-Bit 500kSPS Low-Power Serial Analog-to-Digital Converter (ADC) Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More ADS8342 information

Packaging information

Package | Pins TQFP (PFB) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8342

  • True Bipolar Input
  • Input Signal Range: ±2.5V
  • 4-Channel Input Multiplexer
  • Up to 250kSPS Sampling Rate
  • Selectable 8-Bit or 16-Bit Parallel Interface
  • 16-Bit Ensured No Missing Codes
  • Offset: 1mV max
  • Low Power: 200mW
  • TQFP-48 Package
  • Operating Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Data Acquisition
    • Test and Measurement
    • Industrial Process Control
    • Medical Instruments
    • Laboratory Equipment

Description for the ADS8342

The ADS8342 is a 4-channel, 16-bit analog-to-digital converter (ADC). It contains a 16-bit succesive approximation register (SAR), a capacitor-based ADC with an inherent sample-and-hold circuit, an interface for microprocessor use, and parallel 3-state output drivers. The ADS8342 is specified at a 250kHz sampling rate while dissipating only 200mW of power using a ±5V power supply.

The ADS8342 is available in a TQFP-48 package and is ensured over the –40°C to +85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more