16-pin (RTE) package image

ADS8350IRTET ACTIVE

Dual 750kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)

ACTIVE Custom reel may be available
Same as: ADS8350IRTET.B, ADS8350IRTET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8350IRTER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8350

  • 16-, 14-, and 12-Bit Pin-Compatible Family
  • Simultaneously Samples Two Channels
  • Pseudo-Differential Analog Inputs
  • Fast Throughput: 750 kSPS
  • Excellent DC Performance:
    • Linearity:
      • ADS8350:
        16-Bit NMC DNL, ±2.5 LSB, Max INL
      • ADS7850:
        14-Bit NMC DNL, ±1.5 LSB, Max INL
      • ADS7250:
        12-Bit NMC DNL, ±1 LSB, Max INL
  • Excellent AC Performance:
    • ADS8350: 85-dB SNR, –96-dB THD
    • ADS7850: 81-dB SNR, –90-dB THD
    • ADS7250: 73-dB SNR, –88-dB THD
  • Simple Serial Interface
  • Fully-Specified Over Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)

Description for the ADS8350

The ADS8350, ADS7850, and ADS7250 devices belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support pseudo-differential analog inputs. All devices support a simple serial interface that can operate over a wide power-supply range, enabling easy communication with a large variety of host controllers.

All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in a pin-compatible, WQFN-16 (3 mm × 3 mm) package.





Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8350IRTER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more