16-pin (RTE) package image

ADS8354IRTER ACTIVE

Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)

ACTIVE Custom reel may be available
Same as: ADS8354IRTER.A, ADS8354IRTER.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8354IRTET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ADS8354

  • 16-, 14-, and 12-Bit, Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Fully-Differential Inputs
  • High Speed:
    • ADS8354: 16 Bits, 700 kSPS
    • ADS7854: 14 Bits, 1 MSPS
    • ADS7254: 12 Bits, 1 MSPS
  • Excellent DC Performance:
    • ADS8354:
      • 16-Bit NMC DNL, ±2.5-LSB Max INL
    • ADS7854:
      • 14-Bit NMC DNL, ±1.5-LSB Max INL
    • ADS7254:
      • 12-Bit NMC DNL, ±1-LSB Max INL
  • Excellent AC Performance:
    • ADS8354:
      • 93-dB SNR, –100-dB THD
    • ADS7854:
      • 88-dB SNR, –95-dB THD
    • ADS7254:
      • 72-dB SNR, –90-dB THD
  • Dual, Programmable, and Buffered
    2.5-V Internal Reference
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint:
    WQFN-16 (3-mm × 3-mm) and TSSOP-16

Description for the ADS8354

The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.

Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8354IRTET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more