28-pin (RHP) package image

ADS8370IRHPT ACTIVE

16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input

ACTIVE Custom reel may be available
Same as: ADS8370IRHPT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHP) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8370

  • 600-kHz Sample Rate
  • ±0.5 LSB Typ, ±1.25 LSB Max INL
  • ±0.4 LSB Typ, ±0.75 LSB Max DNL
  • 16-Bit NMC
  • SINAD 89.5 dB, SFDR 119 dB at fi = 1 kHz
  • High-Speed Serial Interface up to 40 MHz
  • Onboard Reference Buffer
  • Onboard 4.096-V Reference
  • Pseudo-Differential Input, 0 V to 4.2 V
  • Onboard Conversion Clock
  • Selectable Output Format, 2's Complement or Straight Binary
  • Zero Latency
  • Wide Digital Supply
  • Low Power:
    • 110 mW at 600 kHz
    • 15 mW During Nap Mode
    • 10 µW During Power Down
  • 28-Pin 6 x 6 QFN Package
  • Pin compatible With 18-Bit ADS8380
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Description for the ADS8370

The ADS8370 is a high performance 16-bit, 600-kHz A/D converter with single-ended (pseudo-differential) input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8370 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8370 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more