Product details

Resolution (bps) 16 Sample rate (max) (ksps) 750 Number of input channels 1 Interface type Parallel Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 4.2 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 130 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 87.7 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (bps) 16 Sample rate (max) (ksps) 750 Number of input channels 1 Interface type Parallel Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 4.2 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 130 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 87.7 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
  • 750-KSPS Sample Rate
  • High Linearity:
    • +0.9 LSB INL Typ, ±1.5 LSB Max
    • –0.4/+0.6 LSB DNL Typ, ±1 LSB Max
  • Onboard Reference Buffer and Conversion Clock
  • 0 V to 4.096 V Unipolar Inputs
  • Low Noise: 88 dB SNR
  • High Dynamic Range: 110 dB SFDR
  • Very Low Offset and Offset Drift
  • Low Power: 130 mW at 750 KSPS
  • Wide Buffer Supply, 2.7 V to 5.25 V
  • Flexible 8-/16-Bit Parallel Interface
  • Direct Pin Compatible With ADS8381/ADS8383
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

  • 750-KSPS Sample Rate
  • High Linearity:
    • +0.9 LSB INL Typ, ±1.5 LSB Max
    • –0.4/+0.6 LSB DNL Typ, ±1 LSB Max
  • Onboard Reference Buffer and Conversion Clock
  • 0 V to 4.096 V Unipolar Inputs
  • Low Noise: 88 dB SNR
  • High Dynamic Range: 110 dB SFDR
  • Very Low Offset and Offset Drift
  • Low Power: 130 mW at 750 KSPS
  • Wide Buffer Supply, 2.7 V to 5.25 V
  • Flexible 8-/16-Bit Parallel Interface
  • Direct Pin Compatible With ADS8381/ADS8383
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

The ADS8371 is an 16-bit, 750 kHz A/D converter. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8371 offers a full 16-bit interface or an 8-bit bus option using three read cycles.

The ADS8371 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

The ADS8371 is an 16-bit, 750 kHz A/D converter. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8371 offers a full 16-bit interface or an 8-bit bus option using three read cycles.

The ADS8371 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel datasheet (Rev. B) 09 Feb 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos