48-pin (RGZ) package image

ADS8481IBRGZT ACTIVE

18 Bit 1MSPS parallel ADC W/Ref

ACTIVE Custom reel may be available
Same as: ADS8481IBRGZT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8481

  • 0 to 1 MSPS Sampling Rate
  • 18-Bit NMC Ensured Over Temperature
  • Low ±0.1 mV Offset Error
  • Low 0.2 ppm/°C Offset Error Temperature Drift
  • Low 0.6 ppm/°C Gain Error Temperature Drift
  • Zero Latency
  • Low Power: 220 mW at 1 MSPS
  • Unipolar Single-Ended Input Range: 0 V to Vref
  • Onboard Reference
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Wide Digital Supply 2.7 V ~ 5.25 V
  • 8-/16-/18-Bit Bus Transfer
  • 7x7 QFN Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Description for the ADS8481

The ADS8481 is an 18-bit, 1-MSPS A/D converter with an internal 4.096-V reference and a pseudo-differential unipolar single-ended input. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8481 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus option using three read cycles.

The ADS8481 is available in a 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more