ADS8482
18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
Data sheet
ADS8482
- 0 to 1-MHz Sample Rate
- ±1.2 LSB Typ, ±2.5 LSB Max INL
- +0.75/-0.6 LSB Typ, +1.5/-1 LSB Max DNL
- 18-Bit NMC Ensured Over Temperature
- ±0.05-mV Offset Error
- ±0.05-PPM/°C Offset Error Drift
- ±0.035 %FSR Gain Error
- ±0.5-PPM/°C Gain Error Drift
- 99dB SNR, -121db THD, 123dB SFDR
- Zero Latency
- Low Power: 225 mW at 1 MSPS
- Unipolar Differential Input Range: Vref to -Vref
- Onboard Reference with 6 PPM/°C Drift
- Onboard Reference Buffer
- High-Speed Parallel Interface
- Wide Digital Supply 2.7 V to 5.25 V
- 8-/16-/18-Bit Bus Transfer
- 48-Pin 7x7 QFN Package
- APPLICATIONS
- Medical Instruments
- Optical Networking
- Transducer Interface
- High Accuracy Data Acquisition Systems
- Magnetometers
The ADS8482 is an 18-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8482 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus option using three read cycles.
The ADS8482 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location