28-pin (DW) package image

ADS8506IBDWR ACTIVE

12-Bit 40KSPS Analog-to-Digital Converter With Serial Interface and Reference Parallel

ACTIVE Custom reel may be available
Same as: ADS8506IBDWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8506IBDW ACTIVE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS8506

  • 40-kHz Min Sampling Rate
  • 4-V, 5-V, and ±10-V Input Ranges
  • 73.9-dB SINAD with 10-kHz Input
  • ±0.45 LSB Max INL
  • ±0.45 LSB Max DNL, 12-Bit No Missing Codes
  • ±5-mV BPZ, ±0.5 PPM/°C BPZ Drift
  • SPI Compatible Serial Output With Daisy-Chain (TAG), SPI Master/Slave Feature
  • Single 5-V Analog Supply
  • Pin-Compatible With ADS7806 and 16-Bit ADS7807/8507
  • Uses Internal or External 2.5-V Reference
  • Low Power Dissipation
    • 24 mW Typ, 30 mW Max at 40 KSPS
  • 50-µW Max Power Down Mode
  • 28-Pin SO Package
  • Full Parallel Interface
  • 2’s Comp or BTC Output Code
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Medical Equipment
    • Data Acquisition Systems
    • Digital Signal Processing
    • Instrumentation

QSPI, SPI are trademarks of Motorola.

Description for the ADS8506

The ADS8506 is a complete low power, single 5-V supply, 12-bit sampling analog-to-digital (A/D) converter. It contains a complete 12-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or –25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8506 is specified at 40 kHz sampling rate over the industrial –40°C to 85°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8506IBDW ACTIVE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more