64-pin (PM) package image

ADS8557IPMR ACTIVE

670kSPS 14-Bit 6-Channel Simultaneous-Sampling ADC

ACTIVE Custom reel may be available
Same as: ADS8557IPMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8557IPM ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS8557

  • Family of 16-, 14-, 12-Bit, Pin- and
    Software-Compatible ADCs
  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel with Internal
    Conversion Clock and Reference:
    ADS8556: 630 kSPS (PAR) or 450 kSPS (SER)
    ADS8557: 670 kSPS (PAR) or 470 kSPS (SER)
    ADS8558: 730 kSPS (PAR) or 500 kSPS (SER)
  • Maximum Data Rate with External Conversion
    Clock and Reference:
    800 kSPS (PAR) or 530 kSPS (SER)
  • Pin-Selectable or Programmable Input Voltage
    Ranges: Up to ±12 V
  • Excellent Signal-to-Noise Performance:
    ADS8556: 91.5 dB, ADS8667: 85 dB,
    ADS8668: 73.9 dB
  • Programmable and Buffered Internal Reference:
    0.5 V to 2.5 V and 0.5 V to 3.0 V
  • Comprehensive Power-Down Modes:
    • Deep Power-Down (Standby Mode)
    • Partial Power-Down
    • Auto-Nap Power-Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: –40°C to 125°C

Description for the ADS8557

The ADS855x contains six low-power, 16-, 14-, or 12-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

The ADS855x supports data rates of up to 730 kSPS in parallel interface mode or up to 500 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

The ADS855x is specified over the full industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8557IPM ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more