38-pin (DBT) package image

ADS8664IDBTR ACTIVE

12-Bit SAR ADC With 4-Channels, 500kSPS, and Bipolar Inputs Off 5V Supply

ACTIVE Custom reel may be available
Same as: ADS8664IDBTR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8664IDBT ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ADS8664

  • 12-Bit ADCs with Integrated Analog Front-End
  • 4-, 8-Channel MUX with Auto and Manual Scan
  • Channel-Independent Programmable Inputs:
    • ±10.24 V, ±5.12 V, ±2.56 V, ±1.28 V, ±0.64 V
    • 10.24 V, 5.12 V, 2.56 V, 1.28 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.2 LSB; INL: ±0.2 LSB
    • Low Drift for Gain Error and Offset
    • SNR: 73.8 dB; THD: –95 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • ALARM → High and Low Thresholds per Channel
  • SPI™-Compatible Interface with Daisy-Chain
  • Industrial Temperature Range: –40°C to 125°C
  • TSSOP-38 Package (9.7 mm × 4.4 mm)

Description for the ADS8664

The ADS8664 and ADS8668 are 4- and 8-channel, integrated data acquisition systems based on a 12-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, ±2.56 V, ±1.28V and ±0.64V, as well as unipolar input ranges of 0 V to 10.24 V, 0 V to 5.12 V, 0 V to 2.56 V and 0 V to 1.28 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.

The ADS8664 and ADS8668 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8664IDBT ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more