10-pin (DGS) package image

ADS8860IDGSR ACTIVE

16-bit, 1-MSPS, 1-channel SAR ADC with single-ended input, SPI and daisy chain

ACTIVE Custom reel may be available
Same as: ADS8860IDGSR.B, ADS8860IDGSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8860IDGS ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the ADS8860

  • Sample rate: 1 MHz
  • No latency output
  • Unipolar, single-ended input range:
    0 to +VREF
  • SPI™-compatible serial interface with
    daisy-chain option
  • Excellent AC and DC performance:
    • SNR: 93 dB, THD: –108 dB
    • INL: ±1.0 LSB (typ), ±2.0 LSB (max)
    • DNL: ±1.0 LSB (max), 16-bit NMC
  • Wide operating range:
    • AVDD: 2.7 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V
      (independent of AVDD)
    • REF: 2.5 V to 5 V (independent of AVDD)
    • Operating temperature: –40°C to +85°C
  • Low-power dissipation:
    • 5.5 mW at 1 MSPS
    • 0.55 mW at 100 kSPS
    • 55 µW at 10 kSPS
  • Power-down current (AVDD): 50 nA
  • Full-scale step settling to 16 Bits: 290 ns
  • Packages: VSSOP-10 and VSON-10

Description for the ADS8860

The ADS8860 is a 16-bit, 1-MSPS, single-ended input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.

The device supports unipolar single-ended analog inputs in the range of –0.1 V to VREF + 0.1 V.

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8860 excellent for lower-speed applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8860IDGS ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more