Packaging information
| Package | Pins VSSOP (DGS) | 10 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 80 | TUBE |
Features for the ADS8864
- Sample rate: 400 kHz
- No latency output
- Unipolar,
single-ended input range:
0 to +VREF - SPI™-compatible serial interface with
daisy-chain option - Excellent AC and DC performance:
- SNR: 93 dB, THD: –108 dB
- INL: ±1.0 LSB (typ), ±2.0 LSB (max)
- DNL: ±1.0 LSB (max), 16-bit NMC
- Wide operating range:
- AVDD: 2.7 V to 3.6 V
- DVDD: 1.65 V to 3.6 V
(independent of AVDD) - REF: 2.5 V to 5 V (independent of AVDD)
- Operating temperature: –40°C to +85°C
- Low-power dissipation:
- 2.6 mW at 400 kSPS
- 0.65 mW at 100 kSPS
- 65 µW at 10 kSPS
- Power-down current (AVDD): 50 nA
- Full-scale step settling to 16 Bits: 1200 ns
- Packages: VSSOP-10 and VSON-10
Description for the ADS8864
The ADS8864 is a 16-bit, 400-kSPS, single-ended input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).
The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.
The device supports unipolar single-ended analog inputs in the range of –0.1 V to VREF + 0.1 V.
Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8864 excellent for lower-speed applications.