AFE0064

ACTIVE

64 Channel Analog Front End for Digital X-Ray Detector

alarmNotifications Order now

Product details

Number of input channels 64 Resolution (Bits) 14 Features Differential Outputs, Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type Serial Operating temperature range (°C) -40 to 85 Rating Catalog
Number of input channels 64 Resolution (Bits) 14 Features Differential Outputs, Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type Serial Operating temperature range (°C) -40 to 85 Rating Catalog
LQFP (PBK) 128 256 mm² 16 x 16
  • 64 Channels
  • 28.32 µSec Min Scan Time (including integration and data transfer for all 64 channels)
  • 7.5 MHz Max Data Transfer Rate
  • Noise 824 e-RMS with 30 pF Sensor Capacitor in 1.2 pC Range
  • Integral Nonlinearity: ±0.006% of FSR
  • Eight Adjustable Full Scale Ranges (0.13 pC min to 9.5 pC max)
  • Built in CDS (signal sample – offset sample)
  • Selectable Integration Up/Down Mode
  • Low Power: 175 mW
  • NAP Mode: 49.5 mW
  • 14 mm × 14 mm 128 Pin TQFP Package
  • APPLICATIONS
    • Digital Radiography
    • CT Scanners
    • Baggage Scanners
    • Infrared Spectroscopy

  • 64 Channels
  • 28.32 µSec Min Scan Time (including integration and data transfer for all 64 channels)
  • 7.5 MHz Max Data Transfer Rate
  • Noise 824 e-RMS with 30 pF Sensor Capacitor in 1.2 pC Range
  • Integral Nonlinearity: ±0.006% of FSR
  • Eight Adjustable Full Scale Ranges (0.13 pC min to 9.5 pC max)
  • Built in CDS (signal sample – offset sample)
  • Selectable Integration Up/Down Mode
  • Low Power: 175 mW
  • NAP Mode: 49.5 mW
  • 14 mm × 14 mm 128 Pin TQFP Package
  • APPLICATIONS
    • Digital Radiography
    • CT Scanners
    • Baggage Scanners
    • Infrared Spectroscopy

The AFE0064 is a 64 channel analog front end designed to suit the requirements of flat panel detector based digital X-ray systems.

The device includes 64 integrators, a PGA for full scale charge level selection, correlated double sampler, 64 as to 2 multiplexer, and two differential output drivers.

Hardware selectable Integration polarity allows integration of a positive or negative charge and provides more flexibility in system design. In addition, the device features TFT (Thin Film Transistor from Flat Panel Detector) charge injection compensation. This feature helps maximize the usable signal charge range of the device.

The nap feature enables substantial power saving. This is especially useful for power saving during long X-ray exposure periods.

The AFE0064 is available in a 128 pin TQFP package.

The AFE0064 is a 64 channel analog front end designed to suit the requirements of flat panel detector based digital X-ray systems.

The device includes 64 integrators, a PGA for full scale charge level selection, correlated double sampler, 64 as to 2 multiplexer, and two differential output drivers.

Hardware selectable Integration polarity allows integration of a positive or negative charge and provides more flexibility in system design. In addition, the device features TFT (Thin Film Transistor from Flat Panel Detector) charge injection compensation. This feature helps maximize the usable signal charge range of the device.

The nap feature enables substantial power saving. This is especially useful for power saving during long X-ray exposure periods.

The AFE0064 is available in a 128 pin TQFP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 64 Channel Analog Front End for Digital X-Ray Detector datasheet 23 Sep 2009
Analog Design Journal Selecting a multichannel ultra-low-current measurement IC PDF | HTML 18 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AFE0064 IBIS Model

SLAM064.ZIP (18 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PBK) 128 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos