AFE1256

ACTIVE

256-channel analog front end (AFE) for flat-panel digital X-ray detectors

Product details

Number of input channels 256 Resolution (Bits) 16 Features Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
Number of input channels 256 Resolution (Bits) 16 Features Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
COF (TDS) 314 1064 mm² 38 x 28 DIESALE (TD) See data sheet
  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • Column Short Immunity
  • High Performance:
    • Noise: 758 e-RMS with 28-pF Sensor
      Capacitor in 1.2-pC Range
    • Integral Nonlinearity:
      ±2 LSB with Internal 16-Bit ADC
    • Minimum Scan Time:
      • 37.9 µs in Normal Mode
      • 20 µs in 2x Binning Mode
  • Integration:
    • Eight Selectable Full-Scale Ranges:
      0.15 pC (Min) to 9.6 pC (Max)
    • Built-In Correlated Double Sampler
    • 2x Binning (Averages Charge of Two Adjacent
      Channels) for Faster Throughput
    • Pipelined Integrate and Read: Allows Data
      Read During Integration
  • Flexibility:
    • Electron and Hole Integration
  • Low Power:
    • 2.9 mW/Ch with ADC
    • 2.3 mW/Ch without ADC
    • 0.1 mW/Ch in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die,
    Suitable for TCP and COF

Application

  • Flat-Panel, X-Ray Detector

All trademarks are the property of their respective owners.

  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • Column Short Immunity
  • High Performance:
    • Noise: 758 e-RMS with 28-pF Sensor
      Capacitor in 1.2-pC Range
    • Integral Nonlinearity:
      ±2 LSB with Internal 16-Bit ADC
    • Minimum Scan Time:
      • 37.9 µs in Normal Mode
      • 20 µs in 2x Binning Mode
  • Integration:
    • Eight Selectable Full-Scale Ranges:
      0.15 pC (Min) to 9.6 pC (Max)
    • Built-In Correlated Double Sampler
    • 2x Binning (Averages Charge of Two Adjacent
      Channels) for Faster Throughput
    • Pipelined Integrate and Read: Allows Data
      Read During Integration
  • Flexibility:
    • Electron and Hole Integration
  • Low Power:
    • 2.9 mW/Ch with ADC
    • 2.3 mW/Ch without ADC
    • 0.1 mW/Ch in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die,
    Suitable for TCP and COF

Application

  • Flat-Panel, X-Ray Detector

All trademarks are the property of their respective owners.

The AFE1256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detectors (FPDs) based on digital X-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale, charge-level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four 16-bit, successive-approximation register (SAR) analog-to-digital converters (ADCs) onboard. Serial data from the ADCs are available in SPI™ format.

Hardware-selectable integration polarity allows for the integration of positive or negative charge and provides more flexibility in system design. The Nap feature enables substantial power saving. This power savings is especially useful in battery-powered systems.

The device is available as a 22-mm × 5-mm gold-bumped die and a 38-mm × 28-mm, COF-314 TDS package in singulated forms.

To request a full data sheet or other design resources: request AFE1256

The AFE1256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detectors (FPDs) based on digital X-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale, charge-level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four 16-bit, successive-approximation register (SAR) analog-to-digital converters (ADCs) onboard. Serial data from the ADCs are available in SPI™ format.

Hardware-selectable integration polarity allows for the integration of positive or negative charge and provides more flexibility in system design. The Nap feature enables substantial power saving. This power savings is especially useful in battery-powered systems.

The device is available as a 22-mm × 5-mm gold-bumped die and a 38-mm × 28-mm, COF-314 TDS package in singulated forms.

To request a full data sheet or other design resources: request AFE1256

Download
Request more information

Full data sheet and other design resources are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AFE1256 256-Channel, Analog Front-End for Digital X-Ray, Flat-Panel Detectors datasheet (Rev. D) PDF | HTML 26 May 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​