16-pin (RGT) package image

AFE3010AIRGTT OBSOLETE

Ground fault circuit interrupter (GFCI) with self-test and neutral-ground fault detection

OBSOLETE Custom reel may be available
AFE3010AIRGTT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

AFE3010AIRGTR ACTIVE Ground fault circuit interrupter (GFCI) with self-test and neutral-ground fault detection Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE3010AIRGTR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More AFE3010 information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the AFE3010

  • Single-chip GFCI controller to aid in the design of UL-943 compliant systems
    • Built-in self-test to detect end-of-life, blink the LED, and/ or trip the load switch
    • Detect ground fault leakage path, and trip the load switch
    • Detect neutral-ground leakage path, and trip the load switch
  • Protection against single-component failure
  • Dual VDD and GND pins for redundancy
  • Integrated noise filter to prevent false trips
  • Simultaneously protects against HOT to GND and neutral to GND faults
  • Adjustable fault current thresholds through external feedback resistors
  • Fast response time
    • 150 ms for ±5mA ground fault current
    • 85 ms for ±10-mA ground fault current
    • 40 ms for ±30-mA ground fault current
    • 10 ms for ±50-mA ground fault current
  • Onboard shunt regulator powers the system through passives
  • Supports 120-V/ 60-Hz or 220-V/ 50-Hz systems
  • Operating temperature range: –40 ºC to 105 ºC

Description for the AFE3010

The AFE3010 is a precision, low-power, Ground Fault Circuit Interrupter (GFCI) controller used for detecting ground fault leakage paths in electrical circuits. This device is a single IC solution that continuously monitors an electrical circuit for multiple fault conditions to verify that the system is operating correctly.

In addition to a ground fault leakage detection, the AFE3010 can detect a grounded neutral condition which can also lead to a harmful shock from a connected appliance. The device implements a unique closed-loop grounded neutral detection scheme that eliminates the need for component resonance tuning, resulting in optimized system development time. Periodic self-test is performed once in every 180 cycles of the AC power line to ensure all the components related to ground fault control system are working properly. In case of any component failure the device enables an LED light, and/ or trips a solenoid to open the load switch. In applications where an LED light indicator is not needed, the ALARM pin can be configured as a secondary SCR driver to drive an additional solenoid for redundancy purpose.

The AFE3010 integrates shunt and LDO regulators to directly power from an AC line through a diode bridge and passive components.

The AFE3010 offers flexible configurable options to implement robust application specific protection schemes in different end-equipments such as electrical receptacles, circuit breakers, and so forth.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE3010AIRGTR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more