AFE4300
- Weight-scale front-end:
- Supports up to four load cell inputs
- On-chip load cell 1.7-V excitation voltage for ratiometric measurement
- 68-nVrms Input-Referred noise
(0.1 Hz to 2 Hz) - Best-fit linearity: 0.01% of full-scale
- Weight-scale measurement : 540 µA
- Body composition front-end:
- Supports up to three tetra-polar complex impedance measurements
- 6-Bit, 1-MSPS sine-wave generation digital-to-analog converter (DAC)
- 247.5-µArms, ±20% Excitation source
- 0.1-Ω Measurement RMS noise in 2-Hz BW
- Body composition measurement : 970 µA
- Analog-to-digital converter (ADC):
- 16 Bits, 860 SPS
- Supply current: 110 µA
The AFE4300 is a low-cost analog front-end incorporating two separate signal chains: one chain for weight-scale (WS) measurement and the other for body composition measurement (BCM) analysis. A 16-bit, 860-SPS analog-to-digital converter (ADC) is multiplexed between both chains. The weight measurement chain includes an instrumentation amplifier (INA) with the gain set by an external resistor, followed by a 6-bit digital-to-analog converter (DAC) for offset correction, and a circuit to drive the external bridge/load cell with a fixed 1.7 V for ratiometric measurements.
The AFE4300 can also measure body composition by applying a sinusoidal current into the body. The sinusoidal current is generated with an internal pattern generator and a 6-bit, 1-MSPS DAC. A voltage-to-current converter applies this sinusoidal current into the body, between two terminals. The voltage created across these two terminals as a result of the impedance of the body is measured back with a differential amplifier, rectified, and the amplitude is extracted and measured by the 16-bit ADC.
The AFE4300 operates from 2 V to 3.6 V, is specified from 0°C to +70°C, and is available in a LQFP-80 package.
Request more information
Full data sheet is available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFE4300 Low-Cost, Integrated Analog Front-End for Weight-Scale and Body Composition Measurement datasheet | PDF | HTML | 16 Aug 2019 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Impedance Measurement with AFE4300 | 09 Oct 2013 | ||
EVM User's guide | AFE4300EVM-PDK User's Guide (Rev. A) | 29 Aug 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE4300EVM-PDK — AFE4300 weight-scale and body-composition measurement AFE performance demonstration kit (PDK)
AFE4300EVM-PDK is a platform for evaluating the AFE4300 device. AFE4300 is a low cost Analog-Front-End incorporating two separate signal chains, one targeting weight measurement and the other targeting body composition analysis. The EVM provides access for load cell terminals to support up to four (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LQFP (PN) | 80 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.