AFE4404

ACTIVE

Ultra-Small Integrated AFE for Wearable, Optical Heart-Rate Monitoring and Biosensing

alarmNotifications Order now

Product details

Applications Clinical fingertip pulse oximetry, Hearables, Optical-HRM Number of input channels 1 Resolution (Bits) 22 Number of LEDs 3 Interface type I2C Operating temperature range (°C) -20 to 70 Rating Catalog
Applications Clinical fingertip pulse oximetry, Hearables, Optical-HRM Number of input channels 1 Resolution (Bits) 22 Number of LEDs 3 Interface type I2C Operating temperature range (°C) -20 to 70 Rating Catalog
DSBGA (YZP) 15 4.8125 mm² 1.75 x 2.75
  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 6-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SPO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • 24-Bit Representation of the Current Input from a Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC at TIA Input for Each LED and Ambient Phase
    • Digital Ambient Subtraction at ADC Output
    • Programmable Transimpedance Gain:
      10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Average Current Less Than 200 µA for PPG Signal Acquisition
  • Pulse Frequency: 10 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • I2C Interface
  • Operating Temperature Range: –20°C to 70°C
  • 2.6-mm × 1.6-mm DSBGA Package, 0.5-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V
  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 6-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SPO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • 24-Bit Representation of the Current Input from a Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC at TIA Input for Each LED and Ambient Phase
    • Digital Ambient Subtraction at ADC Output
    • Programmable Transimpedance Gain:
      10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Average Current Less Than 200 µA for PPG Signal Acquisition
  • Pulse Frequency: 10 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • I2C Interface
  • Operating Temperature Range: –20°C to 70°C
  • 2.6-mm × 1.6-mm DSBGA Package, 0.5-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V

The AFE4404 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be read out using an I2C interface. The AFE also has a fully-integrated LED driver with a 6-bit current control. The device has a high dynamic range transmit and receive circuitry that helps with the sensing of very small signal levels.

The AFE4404 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be read out using an I2C interface. The AFE also has a fully-integrated LED driver with a 6-bit current control. The device has a high dynamic range transmit and receive circuitry that helps with the sensing of very small signal levels.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
AFE4432 ACTIVE Ultrasmall, ultra-low-power, high-SNR, integrated AFE for wearable optical biosensing with FIFO Support for 4 LEDs, 3 PDs, >115-dB dynamic range, automatic ambient cancellation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AFE4404 Ultra-Small, Integrated AFE for Wearable, Optical, Heart-Rate Monitoring and Bio-Sensing datasheet (Rev. D) PDF | HTML 01 Dec 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​