36-pin (YBG) package image

AFE4960YBGT ACTIVE

Two-channel ECG analog front end with integrated respiration and pace detection

ACTIVE Custom reel may be available
Same as: AFE4960YBGT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4960YBGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBG) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the AFE4960

  • Supports ECG and respiration impedance measurement; configurable as 2-channel ECG or 1-channel ECG + 1-channel Respiration
  • Can be used in IEC 60601-2-47:2012/(R)2016 and IEC 60601-2-27:2011(R)2016 compliant systems
  • 222 µA/channel while operating as 2-channel ECG
  • Integrated Pace pulse detection on 1 channel
  • Supports a 3-lead ECG, extendable to 5 leads or higher by operating two or more AFEs in parallel
  • ECG signal chain:
    • Single channel ECG acquisition up to 2.048 kHz
    • 2 channel ECG acquisition up to 1.36 kHz/channel
    • RLD output to set body bias through third electrode
    • Programmable INA gain from 2~12
    • >1 GΩ input impedance, CMRR > 100 dB
    • Input noise (0.5-150 Hz): 13 µVpp at INA gain of 3; 5 µVpp at INA gain of 12
    • Integrated 370 Hz anti-aliasing low pass filter
    • Mode for Continuous lead on/off detection
    • Mode for Lead impedance measurement
  • Bio-Z signal chain:
    • Measurement of Bio-impedance over excitation frequency from 30 kHz to 100 kHz
    • Sine wave or square wave excitation
    • Respiration impedance measurement: 45 mΩ-pp noise on a baseline impedance of 2 kΩ
  • Dual channel ECG channel:
    • Bio-Z receiver configurable as a 2nd ECG channel
  • External clock and internal oscillator modes
  • FIFO with 128-sample Depth, 24-bit word
  • SPITM, I2C interfaces: Selectable by pin
  • 2.6-mm × 2.6-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx:1.7-1.9 V, IO:1.7-1.9 V

Description for the AFE4960

The AFE4960 can be configured as either a 2-channel ECG receiver or as a 1-channel ECG receiver and a respiration impedance channel. The AFE signal chains can interface in a flexible manner to up to 4 electrodes. A Right Leg Drive (RLD) amplifier output, can be used to set the body bias. The AFE has DC lead biasing for lead on/off detection, and AC lead biasing for measuring the lead impedance. Pacemaker pulse detection is supported on one channel.

All the signal chain outputs are converted by a single ADC in well-defined time slots and stored as 24-bit words in a 128-sample FIFO which can be read out using a SPI or an I2C interface.

The AFE4960 is a fully integrated solution to realize a 3-lead ECG system. Synchronized operation of two AFEs in parallel can be used to realize a 5-lead ECG.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4960YBGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more